IESNA:LM-63-2002
[TEST]P1055161
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1028
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1129.7 1116.7 1111.5 1102.4 1089.5 1072.6 1053.1 1031 1005.1 976.5
945.3 912.9 876.5 841.4 803.8 764.8 724.6 685.6 644.1 601.2
559.7 518.1 476.6 435 393.5 354.5 312.9 268.8 227.2 187
148 110.4 75.3 44.1 15.6 0 0
1129.7 1133.6 1121.9 1102.4 1075.2 1038.8 996 947.9 896 838.8
779.1 716.8 651.9 589.5 523.3 461 397.3 337.6 276.6 220.7
171.4 126 84.4 59.7 46.7 36.4 24.7 15.6 9.1 5.2
2.6 1.3 0 0 0 0 0
1129.7 1118 1093.4 1049.2 988.2 916.8 838.8 751.8 655.8 558.4
463.6 376.6 289.6 216.9 151.9 93.5 57.1 45.4 35.1 26
18.2 11.7 7.8 5.2 2.6 2.6 1.3 1.3 1.3 1.3
1.3 0 0 0 1.3 1.3 0
1129.7 1115.4 1072.6 1006.4 919.4 819.4 710.3 592.1 471.4 363.6
264.9 181.8 107.8 58.4 45.4 33.8 24.7 16.9 10.4 6.5
3.9 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0
1129.7 1116.7 1072.6 993.4 899.9 788.2 660.9 535 411.6 300
203.9 124.7 63.6 46.7 35.1 26 18.2 11.7 6.5 3.9
2.6 1.3 1.3 1.3 0 1.3 0 0 0 0
0 0 0 0 0 0 0
